IESNA:LM-63-2002
[TEST]P1445080
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-300W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]44612
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 286.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6138.8 6296.3 6472.1 6667.6 6886.1 7122.3 7385.1 7666.1 7969.5 8296.7
8647.4 9027.8 9423.1 9854.9 10310 10775.9 11250.7 11726.4 12193.3 12649.4
13084.7 13500.4 13878.6 14248 14589.8 14916.8 15198.6 15445.8 15668.4 15902.8
16185.5 16417 16585.4 16641.6 16586.4 16430.8 16228.9 16051.6 15952.1 15894
15848.6 15797.4 15733.4 15653.6 15557.1 15438.9 15307.9 15171 15031.1 14889.3
14737.6 14570.1 14380 14168.2 13919 13646.2 13327 12967.5 12558.8 12124.4
11603.3 10964 10206.6 9349.1 8480.3 7667.3 6975.8 6435 6003.6 5565.7
4879.9 3808.2 2529.3 1418.7 1076.5 741.8 407 343 299 267.7
240.5 214.8 190.3 164.9 139.9 114.3 88 61.8 35.5 16.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6294.3 6463.5 6648.2 6854.3 7082.8 7334 7608.2 7893.2 8207.8
8542.4 8904.4 9282.9 9697.1 10128.8 10572 11021.2 11472.3 11922.4 12358.8
12784.3 13193.1 13571.3 13941.7 14286.4 14622.3 14918.8 15182.8 15416.2 15640.8
15908.7 16157 16348 16452.5 16432.8 16303.7 16134.3 15937.3 15804.3 15733.4
15686.1 15647.7 15605.4 15557.1 15498 15422.1 15331.5 15231.1 15126.6 15011.4
14891.2 14755.3 14596.7 14417.4 14201.7 13946.6 13655.1 13325.1 12948.8 12534.1
12075.1 11549.1 10915.8 10207.6 9441 8674.6 7942.8 7269.4 6683.3 6183.2
5677.7 5016.5 4094.8 2968.8 1857.4 1042.8 813.6 598.2 382.8 323.2
280.8 244.2 212.9 186.7 158.3 130.9 104.2 78.5 52.9 27.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6279.8 6430.3 6591.7 6773.8 6972.2 7192.9 7433.2 7687.8 7965.7
8254.9 8571.6 8905 9254.7 9627.5 10009.6 10401.6 10796.6 11194.5 11582.6
11960.9 12328.3 12673 13009.9 13337.9 13655.1 13963.4 14257.9 14526.8 14778.9
15037 15309.9 15566 15779.7 15911.7 15926.5 15843.7 15711.7 15574.8 15469.4
15412.3 15379.8 15356.2 15328.6 15295.1 15252.7 15199.5 15133.5 15059.7 14967.1
14866.6 14753.3 14626.3 14494.3 14350.5 14189.9 14003.7 13788 13538.8 13262
12951.8 12603.1 12213 11761.9 11265.4 10702 10109.1 9509.9 8897 8287.4
7680.8 7095.7 6499.5 5856.5 5132.4 4328 3422.8 2555.9 1878.7 1354.7
954.1 675.5 400.4 323.1 265.9 199.2 139.9 104.2 72.5 40.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6258.8 6376.6 6505.8 6652.6 6807.1 6982.7 7171.5 7375.6 7592.8
7827.7 8076.6 8336.4 8611.7 8902.8 9203.1 9515.8 9829.2 10148.5 10466.6
10777.9 11088.1 11388.6 11682.1 11963.8 12241.6 12511.5 12770.5 13032.5 13286.7
13543.8 13806.7 14065.8 14315 14546.5 14720.8 14821.3 14835.1 14782.9 14717.9
14673.5 14647.9 14647 14665.7 14687.3 14702.1 14708 14704.1 14687.3 14660.7
14622.3 14575 14515.9 14450.9 14370.2 14272.6 14159.4 14029.4 13879.6 13715.1
13528 13311.3 13060.1 12777.4 12460.2 12102.7 11696.9 11239.8 10732.6 10178
9591.9 8998.2 8408.2 7817.8 7207.5 6528 5771.5 4804.9 3632.3 2331.2
1249.8 953.3 674 394.8 338.1 289.8 241.6 186 122.9 65.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6229 6310 6399.5 6500.4 6613.3 6734.2 6863.4 7003.2 7152.2
7313.4 7482.7 7664.8 7857.6 8061.4 8269.8 8490.1 8718.5 8953 9184
9419.9 9656.4 9890.4 10130.7 10358.3 10581.9 10804.5 11030 11244.8 11455.6
11665.4 11884 12115.5 12362.7 12604.1 12805 12983.3 13113.3 13201 13233.5
13222.6 13219.7 13237.4 13266 13302.4 13352.7 13407.8 13468.9 13523.1 13571.3
13608.8 13642.2 13669.8 13683.6 13686.6 13680.7 13660 13624.5 13567.4 13492.5
13396 13273.9 13135 12972.4 12782.3 12571.6 12328.3 12036.7 11707.7 11315.7
10855.7 10339.5 9758.9 9131.3 8418.2 7651.3 6787 5809.6 4715.6 3556.8
2462.3 1415.9 1025 648.2 271.5 210 162.7 120.8 83.9 47
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6193.9 6235.3 6282.7 6338.5 6402.9 6470.7 6544.1 6623.7 6711
6804.5 6904.6 7011.4 7124.1 7244.8 7368.8 7500.5 7642.8 7788.6 7937.3
8088.9 8245.5 8401.6 8563.7 8719.8 8877.9 9042.6 9208.2 9370.8 9542.9
9719.5 9892.4 10063.7 10235.1 10430.2 10635 10838 11004.4 11148.2 11261.5
11336.4 11375.8 11410.2 11454.6 11521.5 11594.4 11667.3 11742.2 11814.1 11885
11951 12010.1 12063.3 12106.6 12142.1 12168.7 12185.4 12192.3 12187.4 12168.7
12132.2 12071.2 11984.5 11886 11763.9 11616.1 11449.6 11233.9 10955.2 10615.3
10193.8 9650.1 9011.8 8244.6 7378.2 6402.9 5380.8 4191.4 2871.1 1642.2
836 575.8 327.4 266.5 223.2 181.7 138.3 99.6 69.3 39.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6124.4 6125.6 6131.3 6144 6164.1 6186.1 6211.1 6242.1 6278.2
6318.3 6360.6 6408.7 6463.1 6525.1 6589.5 6658.4 6730.8 6807.9 6887.9
6970.9 7054.7 7140 7224.1 7308.3 7392.9 7478 7564.4 7654.5 7748.5
7846.9 7949 8054.8 8163.7 8276 8391.9 8510.4 8631.9 8756 8881.5
8988.8 9073.3 9135.3 9179.5 9221.8 9272.1 9330.8 9391.1 9451.4 9509.1
9564.7 9613.8 9657.3 9696 9729.8 9760 9787.7 9807.6 9818.1 9820.3
9812.3 9788.9 9748.5 9706.3 9647.6 9566.1 9451.5 9291.9 9060.2 8717.7
8206.9 7512 6748.2 5991.3 5273.8 4453.5 3294.2 2135.1 987.4 434.4
305 263.7 231.9 200.1 168.3 138.6 108.7 78.3 49.9 34.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6085.3 6048.2 6017.3 5992 5974.2 5959.2 5947.4 5939.8 5934.6
5933 5934 5939.6 5947.8 5960.1 5977.2 5998 6020.8 6048.7 6080.5
6115 6151.2 6189.6 6227.3 6264.5 6299.1 6335.8 6372.5 6407.6 6445.2
6485.2 6526.5 6571.6 6614.6 6666.6 6721.8 6780.1 6832.6 6885.2 6941.6
7001.6 7070.7 7130 7177.1 7220 7268.1 7319.3 7378.1 7441.8 7510.4
7586.7 7663.3 7736.8 7810.8 7880.9 7948.6 8017.2 8082.9 8143.2 8193.7
8243.5 8286.3 8318.7 8340.7 8349.7 8345.7 8329.7 8277.7 8184.4 8010.3
7706.7 7261.6 6721.3 6186.1 5751.8 5358.2 4750.8 3750.6 2674.6 1598.5
539.7 350.8 285 235.3 186 147.5 113.9 84.5 58.5 40.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6052.2 5981 5917 5861.6 5810.8 5767.1 5726.8 5690 5652.6
5619.1 5586.5 5559.4 5535.8 5513.8 5497.5 5484.8 5473.8 5466.5 5465.9
5467.8 5472.2 5481.5 5491.6 5503.5 5517.7 5533.9 5549.6 5564.7 5579.9
5597.5 5616.8 5637.6 5657.7 5677.2 5700.1 5727.9 5757.6 5789 5823
5860.7 5903.6 5949.2 6002.1 6056.2 6110.4 6164.6 6217.3 6273.2 6331.4
6389 6446.2 6502.3 6567 6638.4 6710.1 6785 6867.9 6955 7045.5
7135.9 7234.7 7336.5 7437.9 7531.9 7622.9 7698.9 7775.2 7840.9 7896.7
7929.4 7910.7 7822.8 7647.3 7407.1 7133 6919 6746 6527.2 5963.3
4798.9 3408.6 2018.3 658 437.2 357.3 288.3 219.2 150.8 102
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6024.2 5925.1 5835.6 5755 5683.3 5617.6 5551.4 5488.8 5431.4
5380.3 5331.3 5286.2 5244.1 5206.5 5172.5 5142.1 5116 5094.4 5075.2
5061.6 5050.8 5042.2 5037.1 5033.5 5032.9 5031.9 5031.9 5033.3 5033.5
5034.5 5038.3 5044.9 5051.2 5059.7 5071.1 5085.6 5105.9 5133.8 5168.9
5209.7 5255 5302.2 5353.7 5404.4 5456.1 5506.4 5553.3 5598.8 5642
5681 5722.2 5764.5 5811.4 5863 5922.5 5988.5 6062.9 6144 6231
6324.2 6426.7 6538.5 6659 6791.6 6935 7084.8 7244.8 7416.4 7597.9
7789.4 7993.1 8196.9 8408.4 8593.7 8707.4 8704.1 8556.5 8215.1 7601.3
6596.5 5349.8 4081 3088.5 2370.7 1652.8 935.8 646.2 356.5 71
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6004.4 5885.8 5777 5681.1 5592.5 5505.2 5421 5345.1 5273.4
5207.8 5147.5 5094.4 5045.4 5001.8 4964.4 4927.9 4897.1 4869.5 4846.3
4826.9 4808 4791.5 4779.9 4768.3 4758.2 4748.2 4739.2 4731.4 4726.9
4724.9 4723.6 4723 4721.7 4721.7 4725.9 4737.8 4758 4787.3 4819.8
4856.4 4892.9 4926.7 4956.6 4984.2 5008.2 5028.9 5048.7 5068.6 5093.7
5121.3 5154.5 5192.2 5238.9 5290.1 5347.2 5405.7 5468.9 5541.8 5619
5703.5 5795.9 5896.9 6001.1 6115.2 6249.7 6413.4 6600.3 6811.8 7051.7
7315 7597.4 7861.3 8143 8431.2 8657.9 8794.1 8749.7 8373.4 7472.2
6456.3 5605.9 5021.1 4700 3560.6 2421 1282.6 693 519.7 346.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 5994.8 5863.5 5745.2 5639.1 5536.6 5438.8 5344.1 5258.3 5176
5100.9 5033.3 4975.6 4922.7 4872.6 4830 4790.2 4753.8 4722 4691.9
4660.8 4629.1 4600.3 4575.9 4554.4 4538.6 4528.2 4522.2 4521.1 4522.3
4525.7 4531.4 4538.8 4546.5 4555.8 4565.7 4578.4 4592.7 4605.6 4617.4
4631.1 4644 4655.7 4667.1 4677.8 4689.7 4701.6 4718.5 4742 4768.6
4796.4 4827.7 4864.3 4906.4 4953.2 5005.7 5064 5128.4 5197.1 5276.9
5357.3 5440.5 5531.4 5647.3 5783.4 5938.3 6116.6 6324.8 6547 6765.6
6962.5 7145.4 7309.7 7377.6 7227.9 6772.8 5952.8 4821 4033.6 4213.9
5145.3 5479.9 4326.2 3129 1931.9 754.9 531.1 307.2 89.2 46.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 5994.9 5860.2 5738.8 5629.2 5524.8 5421.6 5324.5 5234.7 5148.9
5071.9 5000.9 4937.3 4879.4 4827.3 4781.2 4739 4701.8 4666.7 4630.7
4594 4561.5 4530.5 4504.9 4485 4470.2 4460.6 4455.8 4456.8 4461.7
4469.1 4480.4 4495 4512 4528.2 4548.4 4571.3 4593.7 4618.7 4645.7
4674.7 4695.9 4720 4744.4 4768.9 4790.9 4810.2 4828.3 4838.4 4846.7
4855.7 4864.1 4870.4 4877.4 4891.8 4913.8 4945.9 4986.2 5039.6 5104.6
5183.1 5278.5 5391.1 5521.3 5676.1 5858.4 6064.7 6287.6 6508.9 6668.3
6811.2 6942 6990.2 6797.8 6270.1 5186.3 3915.2 3060.4 3235.4 4138.2
4769.6 4306.5 3132.9 1959.3 798.1 638.9 479.8 320.6 161.5 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6005.2 5876.4 5759.3 5654 5554.4 5454.8 5361.7 5274.8 5192.6
5116.6 5048.1 4984.2 4929.9 4878.8 4832.1 4791.5 4755.9 4724.6 4695.4
4668.3 4641.9 4619.4 4598.8 4581.1 4567.6 4560.7 4558.5 4560.2 4564.1
4569.1 4573.7 4579.8 4587.4 4595.7 4605.4 4616.8 4629.7 4641.6 4651.1
4661.2 4672.8 4686.1 4702.3 4717.9 4733.4 4749 4767.9 4792.4 4821.6
4854.6 4890.7 4929.3 4971.4 5016.7 5067.3 5125.3 5187.8 5258.2 5332.8
5411.9 5499.6 5601.3 5726.2 5868 6027.1 6207.4 6414.8 6640.1 6847
7031.8 7206.9 7356.5 7411.2 7208.7 6668.5 5821.2 4742.9 4117.6 4467.9
5331.4 5350.4 3950.7 2627.8 1323.4 719.6 499.3 278.9 60.6 32.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6025.4 5912.1 5806 5711.6 5622.2 5535.3 5451.1 5376 5301.2
5231.4 5168.8 5111.4 5058.3 5013.9 4972.7 4934.8 4904.4 4876.5 4856
4839 4826.7 4816.5 4808.4 4801.2 4797.9 4794.6 4790.7 4786.4 4784.1
4781.8 4779.9 4777.5 4777.3 4779.3 4785.3 4798.7 4823.4 4854.6 4891.9
4930.3 4963.8 4997.2 5026.2 5055.6 5081.9 5104.6 5125.8 5148 5172.2
5202.1 5236.6 5276.8 5322.9 5376.6 5434.5 5496.8 5565.5 5641.2 5724.9
5814.2 5916.1 6022.2 6124.6 6242.3 6387 6560.6 6750.8 6965.4 7206.7
7471.9 7744 8011.7 8287.9 8541.5 8735.3 8813.9 8710 8196.2 7214.1
6114.4 5133 4722.6 4230.2 3127.6 2025.1 939.2 752.2 565.3 378.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6053.9 5964.5 5879.6 5802.6 5730.7 5661.7 5593.5 5529.1 5470.5
5415.4 5364.6 5317.4 5273.9 5234.8 5202.2 5175.3 5153.9 5134.5 5118.9
5107.7 5101.3 5097.4 5097.1 5097.7 5098.1 5099.6 5100.7 5103 5106.9
5111.4 5118.3 5124.9 5133.5 5143.4 5156.6 5173.1 5196.4 5229.9 5269.9
5314.2 5361.8 5412.2 5461.8 5510.3 5559 5603.4 5646.6 5685.4 5724.1
5762.2 5802.1 5846.8 5896 5952.5 6015.9 6087.2 6168.1 6258.6 6356.4
6461.3 6576.5 6699.7 6829.7 6973.6 7123.3 7279.5 7440.8 7612.5 7791.2
7978.9 8171.2 8364.4 8529.6 8607.1 8593.7 8446.6 8153.7 7679.9 6938
5926.4 4695.5 3525 2683.3 1841.7 1009.6 702.9 396.3 94.5 49.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6089.6 6029.5 5972.9 5922 5871.5 5827.5 5786.6 5745 5704.4
5668.2 5638 5612.9 5591.7 5573.7 5559.4 5547.7 5542.4 5541.2 5545.1
5553.8 5567.8 5582.9 5600 5620.2 5640 5660.2 5679.5 5699.2 5716.3
5734.1 5751.5 5768.4 5787.4 5806 5830.2 5855.7 5884.2 5914.7 5947.1
5980.8 6019 6060.4 6105.8 6157 6214.8 6276.1 6342.3 6409.5 6473.6
6534.8 6593.6 6654.5 6718.1 6787.7 6862.5 6945.5 7033.9 7125.1 7215.4
7307.7 7396.7 7486.6 7574.4 7657.2 7737.6 7816.8 7876.1 7908 7915.4
7878.9 7787.7 7636.5 7406.2 7144.9 6935 6817.2 6641.8 6079.5 4968.9
3509.1 2049.2 611.4 435.4 364.1 297.8 231.1 164.7 124.8 84.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6127 6103.3 6082.4 6063.2 6047.2 6035.5 6024.6 6016.2 6010.6
6009.7 6013 6021.6 6033.9 6048.4 6065.6 6087.6 6115.8 6146.9 6182.7
6221.3 6264.4 6308.4 6351.4 6393.2 6436.1 6479.7 6521 6563.9 6608.3
6655.9 6706.7 6758.2 6810.9 6867.5 6930.4 6991.1 7044.4 7095.6 7137.9
7184.8 7225.7 7270.6 7321.8 7376.8 7430.6 7485.2 7547.4 7620 7693.6
7768.7 7844.3 7919.7 7993.3 8061.5 8122.1 8182.1 8234.3 8281.3 8324.8
8359.8 8383.4 8395 8401.4 8391.2 8362.6 8312.2 8216.1 8060.8 7796.5
7356.9 6785.3 6238.8 5820.6 5454.4 4858.3 3814.3 2706.3 1598.2 492.9
349.6 284 241.1 198.2 155.7 122.5 92.8 66.5 46.1 25.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6137.1 6150.3 6168.5 6188.6 6212.1 6241.5 6271.7 6304.3 6340.4
6381.8 6430.7 6484.5 6540.5 6599.7 6665.1 6736.6 6810 6888.6 6971.5
7055.9 7142.7 7228.5 7316 7402 7491.5 7579.6 7672.3 7768.4 7870.2
7976.5 8089.3 8206.9 8331.5 8459.9 8587.3 8703.6 8819.4 8932.9 9022.7
9092.4 9152.1 9205.8 9261.9 9320.6 9378.9 9436.8 9497.8 9551.3 9599.7
9642.4 9679 9714 9745.8 9771.5 9790.6 9807.3 9817 9821.2 9807.6
9781.9 9755.9 9722.6 9672.1 9600.8 9484.8 9316.7 9086.9 8739.5 8227.9
7539.4 6755.4 6002.3 5288.8 4512.3 3389.3 2076.5 964.4 723 499.1
275.1 236.3 205.1 175 144.7 113.6 85.3 57.2 29 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6174.8 6228.1 6287.6 6350.1 6416.8 6489 6568.2 6650 6737.2
6833 6938.4 7050 7166.2 7287.5 7413.2 7546.7 7688.6 7833.2 7983
8134.9 8294 8453.4 8621 8785.7 8950.3 9116.8 9286.7 9461.7 9646.7
9829.1 10027.3 10226.3 10434.1 10634.1 10815.3 10988.7 11134.4 11234.9 11300.9
11335.4 11362 11405.3 11475.2 11551.1 11625 11692.9 11758.9 11827.9 11895.8
11958.9 12012.1 12054.4 12086 12104.7 12112.5 12106.6 12088.9 12060.3 12016
11949 11869.2 11774.7 11654.5 11511.7 11335.4 11102.9 10809.4 10457.7 10048
9525.5 8867 8118.2 7238.3 6301 5267 4127.7 2857.2 1628 815
565.1 329.3 269.3 228.5 189.6 148.4 109.1 78 47 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6212.6 6305.1 6405.8 6514.6 6631 6752.7 6885 7026.9 7176.4
7334.8 7506.3 7687.5 7883.7 8087.1 8299.7 8521.1 8754 8987.8 9227
9471.7 9718.2 9964.3 10208.5 10449.9 10684.3 10909.9 11141.3 11365.9 11591.5
11827.9 12076.1 12319.4 12549.9 12758.7 12945.9 13084.7 13158.6 13180.3 13180.3
13178.3 13193.1 13220.7 13260.1 13314.2 13380.2 13449.2 13515.2 13571.3 13618.6
13651.1 13670.8 13682.6 13686.6 13678.7 13656 13616.6 13564.4 13486.6 13392.1
13282.7 13154.7 13000 12816.8 12611 12366.7 12085 11773.7 11402.4 10967
10470.6 9906.1 9293.1 8582.6 7780 6900.9 5957.6 4901.4 3772.1 2693.4
1647.1 836.5 553 285.5 224.3 172.5 130.2 93 75.1 57.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6244.7 6370.8 6508.9 6662.6 6824.6 6999.8 7188.3 7387.3 7604
7834.1 8079.2 8339.5 8616.8 8910.6 9211.8 9528.9 9851 10181.9 10507
10827.1 11142.3 11440.8 11740.2 12021.9 12297.7 12569.6 12846.4 13128.1 13398
13664.9 13944.6 14190.9 14420.4 14608.5 14731.7 14770.1 14754.3 14696.2 14632.2
14598.7 14600.7 14624.3 14655.8 14682.4 14700.1 14703.1 14694.2 14673.5 14644
14603.6 14556.3 14498.2 14428.3 14346.5 14253 14136.7 13993.9 13823.5 13636.3
13432.4 13209.8 12961.6 12675 12332.2 11941.2 11505.8 11039.9 10533.6 9988.9
9396.9 8780.7 8161.1 7522.1 6858.9 6130 5299.4 4246.7 2898.5 1660.8
816.9 619.1 426.3 366.8 317.5 270 219.1 159.1 87.6 66.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6270.4 6424.4 6594.1 6780 6985.9 7207.2 7444.1 7698.9 7968.6
8259.7 8576.4 8906.3 9260.3 9628.7 10011.5 10407.5 10815.3 11222.1 11617.1
11997.3 12362.7 12708.5 13042.4 13363.5 13683.6 14003.7 14311.1 14587.8 14851.8
15109.9 15372.9 15613.2 15782.7 15865.4 15851.6 15770.8 15631 15506.9 15432
15389.6 15366 15341.4 15313.8 15283.3 15242.9 15194.6 15136.5 15063.6 14975
14872.5 14752.3 14616.4 14478.5 14332.7 14171.2 13984 13762.4 13505.3 13217.7
12890.7 12516.4 12108.6 11671.3 11176.8 10632.1 10032.2 9423.9 8804.7 8213.3
7643.6 7053.5 6398.5 5736.9 5031 4147.1 3215.5 2437.8 1797.2 1293.3
986.9 681.5 376.1 308.5 248 177.8 130.1 94.1 61.1 28.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6289.5 6459.5 6650.3 6860 7089.7 7343.7 7611.8 7898.9 8214.4
8550.4 8913.3 9289.3 9701.5 10127.8 10565.1 11026.1 11489 11943.1 12379.5
12801.1 13199 13569.4 13939.7 14293.3 14636.1 14936.5 15203.5 15437.9 15671.4
15936.3 16178.6 16353 16431.8 16404.2 16273.2 16090 15903.8 15783.6 15716.7
15677.3 15643.8 15608.3 15562 15504.9 15426.1 15330.5 15223.2 15107.9 14993.7
14873.5 14747.4 14591.8 14406.6 14185 13924.9 13636.3 13308.3 12924.2 12503.6
12043.6 11516.6 10896.1 10186.9 9399.3 8641.1 7928.1 7270.6 6695.1 6170
5656.5 5009 4084.5 2961.9 1903.1 1106.2 865.6 628.5 391.4 325.1
280.3 242.9 212.8 189.1 159.9 128.4 101.1 75.1 49 23
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6138.8 6296.3 6472.1 6667.6 6886.1 7122.3 7385.1 7666.1 7969.5 8296.7
8647.4 9027.8 9423.1 9854.9 10310 10775.9 11250.7 11726.4 12193.3 12649.4
13084.7 13500.4 13878.6 14248 14589.8 14916.8 15198.6 15445.8 15668.4 15902.8
16185.5 16417 16585.4 16641.6 16586.4 16430.8 16228.9 16051.6 15952.1 15894
15848.6 15797.4 15733.4 15653.6 15557.1 15438.9 15307.9 15171 15031.1 14889.3
14737.6 14570.1 14380 14168.2 13919 13646.2 13327 12967.5 12558.8 12124.4
11603.3 10964 10206.6 9349.1 8480.3 7667.3 6975.8 6435 6003.6 5565.7
4879.9 3808.2 2529.3 1418.7 1076.5 741.8 407 343 299 267.7
240.5 214.8 190.3 164.9 139.9 114.3 88 61.8 35.5 16.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
